SKY51001-41

Sky5® Power Management IC


The SKY51001-41 is a compact, high-efficiency RF front end power management IC for average power tracking (APT) RF power amplifiers. It features a fast output voltage transition time compatible with sub-6GHz 5G mobile applications. The SKY51001-41 is part of our Sky5® product portfolio.

Specifications

Product LifecycleIn Production
Min. VIN (V)3.3
Max. VIN (V)4.9
Min. VOUT (V)0.5
Max. VOUT (V)5.1
PackageLGA, 24-pin
Package (mm)1.43 x 2.47 x 0.65

Features

  • High efficiency buck-boost converter - 92% peak
  • Input voltage range 3.3 V to 4.9 V
  • Output voltage range 0.5 V to 5.1V
  • 10 us output voltage transition time
  • MIPI RFFE v3.0 control interface
  • Small size 1.43 x 2.47 x 0.65 mm 24-pin LGA package
  • Lead (Pb)-free and RoHS-compliant

Product Documents

Applications

Smartphones

See all

4G LTE

See all

M2M

See all

Cellular IoT and M2M

See all